Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
NKE FA&ROBOT
Description
ESS10L-S - Semi closed screw drive
Bill of material
ESS10L-50-05-S0C-NN-P200
MODEL
Model
ESS10L
S
Stroke
mm
Enter value for S
Stroke
mm
cm
inch
ft
BSL
Ball Screw Lead
mm
SPECIES
Species
S:Strengthening type
O
Species
MP
Motor Position
SENSOR
Sensor
POS
Position
mm
Enter value for POS
Position
mm
cm
inch
ft
MB
Motor brand
POWER
Power
BRAKE
brake
L
496 mm
B
119 mm
C
99 mm
N
n
1 unit
M
m
6 unit
INFOTEXT
info text
dimension
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models