Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
Pedrotti
Description
ET-8 - Thermocouple
Bill of material
ET-8 8x15
TYP
Type
ET-8
D
Diameter
8 mm
L
Length
mm
D1
Diameter
7.8 mm
D2
Diameter
10 mm
L1
Length
243 mm
L2
Length
293 mm
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models