Catalog navigation
Селекция на CAD модел
Налични продукти: 21
HELP_VARIABLE
Company
KSB
Description
ETA Brazil 3e - ETA Brazil
Bill of material
ETA Brazil_125-33
CMPSIZE
Component size
PRDCPT
Design concept
BRGCKTSIZE
Bearing bracket
ASMTYP
Installation type
CNNSTDDRLDN1
Drilling standard - suction flange
CNNSTDDIMDN1
Dimension standard - suction flange
NMNLPRDRLPN1
Nominal pressure - suction flange drilling
DN1
Flange design inlet
CNNSTDDRLDN2
Drilling standard - discharge flange
CNNSTDDIMDN2
Dimension standard - discharge flange
NMNLPRDRLPN2
Nominal pressure - discharge flange drilling
DN2
Flange design outlet
IE
Drive standard
MTRPRTCN
Type of motor enclosure
RTDFRQ
Rated frequency
MTRPOLE
Number of motor poles
MTRSIZE
Motor size
MTRCNSTR
Motor construction type
MTRTMPCLS
Temperature class motor
PRTCNTYP
Type of explosion protection
MTRMFG
Motor manufacturer
EFFCLS
Efficiency class
RTDPWR
Rated power
MTRMTRL
Motor material housing
MTRSRSTYP
Type series motor manufacturer
EXTSHFT
Extended shaft
PHASE
Mains type Motor
VLTG
Rated voltage
CPLNGTYP
Coupling type
CPLNGSIZE
Nominal size coupling
BSPLTTYP
Baseplate type
BSPLTSIZE
Baseplate size
Additional Information
Препоръки
Similar parts
Взаимно свързана екипировка
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Размер
2D
Сваляне на CAD модели