Catalog navigation
CAD model selection
Selectable products: 22
HELP_VARIABLE
Company
KSB
Description
Etachrom L 3e - Standardised pumps
Bill of material
ETCL 065-040-125 C
CMPSIZE
Component size
BRGCKTSIZE
Bearing bracket
ASMTYP
Assembly type
PRDCPT
Design concept
CNNSTDDIMDN1
Dimension standard - suction flange
NMNLPRDIMPN1
Nominal pressure - suction flange dimension
CNNSTDDRLDN1
Drilling standard - suction flange
NMNLPRDRLPN1
Nominal pressure - suction flange drilling
FLNGSIZEDN1
Nominal diameter - suction flange
mm
CNNSTDDIMDN2
Dimension standard - discharge flange
NMNLPRDIMPN2
Nominal pressure - discharge flange dimension
CNNSTDDRLDN2
Drilling standard - discharge flange
NMNLPRDRLPN2
Nominal pressure - discharge flange drilling
FLNGSIZEDN2
Nominal diameter - discharge flange
mm
IE
Drive standard
MTRPRTCN
Type of motor enclosure
MTRCNSTR
Motor construction type
RTDFRQ
Rated frequency
MTRPOLE
Number of motor poles
MTRSIZE
Motor size
MTRTMPCLS
Temperature class motor
PRTCNTYP
Type of explosion protection
MTRMFG
Motor manufacturer
EFFCLS
Efficiency class
RTDPWR
Rated power
MTRMTRL
Motor material housing
MTRSRSTYP
Type series motor manufacturer
EXTSHFT
Extended shaft
PHASE
Mains type Motor
VLTG
Rated voltage
MTRMATNO
Motor SAP material number
CPLNGTYP
Coupling type
CPLNGSIZE
Nominal size coupling
mm
BSPLTTYP
Baseplate type
BSPLTSIZE
Baseplate size
PMPDRV
Pump drive
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models