您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
註冊
登錄
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
čeština
Deutsch
English
español
français
italiano
Nederlands
polski
português
русский
Türkçe
中文
English (United States)
ETNF 05120335 Etanorm
KSB
Products
Pumps and pump systems
Centrifugal pumps with shaft seal
Volute casing pumps
Long-coupled design
Etanorm
Powered by
CAD模型選擇
{ksb/1products/1pump/03centrifugal/4volute-casing/1long-coupled/etanorm/etanorm_ident_number_3e_asmtab.prj},{NB=Etanorm Ident Number 3e 065-050-250_05120335_Etanorm},{IDNR=19},{MTRLNODEF=5120335},{ASMTYPDEF=3},{BRGCKTSIZEDEF=25.1},{PRDCPTDEF=70},{NMNLPRDRLPN1DEF=16.1},{NMNLPRDIMPN1DEF=16.1},{DN1DEF=65.000},{NMNLPRDRLPN2DEF=16.1},{NMNLPRDIMPN2DEF=16.1},{DN2DEF=50.000},{RTDFRQDEF=50},{MTRPOLE=2},{MTRPOLEDEF=2},{MTRSIZEDEF=202},{MTRSRSTYPDEF=28.000},{VLTG=400},{MTRMATNO=1583917},{CPLNGTYPDEF=14},{CPLNGSIZEDEF=42.100},{PLTFRMUSE=1},{BIMDATA=0},{LOD=400},{ORIENTATION=0},{CNNSTDDIMDN1=1.200},{CNNSTDDRLDN1=1.200},{CNNSTDDIMDN2=1.2},{CNNSTDDRLDN2=1.200},{LUBTYP=2},{LUBMON=2},{IE=1},{MTRPRTCN=155},{MTRCNSTR=1},{MTRTMPCLS=0},{PRTCNTYP=0},{EXTSHFT=0},{PHASE=3},{CLR=5002},{FOOT=1},{H1=310},{DIMUNIT=1}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 5136
HELP_VARIABLE
Company
KSB
Description
Etanorm Ident Number 3e - Standardised Water Pump
Bill of material
ETNF 05120335_Etanorm
MTRLNO
Material number
05120335_Etanorm
05120335_Etanorm
CMPSIZE
Component size
065-050-250
065-050-250
BRGCKTSIZE
Bearing bracket
WS_LD_25
WS_LD_25
PRDCPT
Design concept
G
CNNSTDDIMDN1
Dimension standard - suction flange
EN 1092-2
EN 1092-2
CNNSTDDRLDN1
Drilling standard - suction flange
EN 1092-2
EN 1092-2
NMNLPRDRLPN1
Nominal pressure - suction flange drilling
PN 16
PN 16
NMNLPRDIMPN1
Nominal pressure - suction flange dimension
PN 16
PN 16
FLNGSIZEDN1
Nominal diameter - suction flange
DN 65
DN 65
DN1
Nominal diameter DN1
DN 65
DN 65
CNNSTDDIMDN2
Dimension standard - discharge flange
EN 1092-2
EN 1092-2
CNNSTDDRLDN2
Drilling standard - discharge flange
EN 1092-2
EN 1092-2
NMNLPRDRLPN2
Nominal pressure - discharge flange drilling
PN 16
NMNLPRDIMPN2
Nominal pressure - discharge flange dimension
PN 16
FLNGSIZEDN2
Nominal diameter - discharge flange
DN 50
DN 50
DN2
Nominal diameter DN2
DN 50
DN 50
LUBTYP
Lubrication type
Grease lubrication
Grease lubrication
LUBMON
Lubrication monitoring
Without
Without
IE
Drive standard
IEC
IEC
MTRPRTCN
Type of motor EN closure
IP55
IP55
MTRCNSTR
Motor construction type
B3
B3
RTDFRQ
Rated frequency
50Hz
50Hz
MTRPOLE
Number of motor poles
2
2
MTRSIZE
Motor size
200L
200L
MTRTMPCLS
Temperature class motor
Without
Without
PRTCNTYP
Type of explosion protection
Without
Without
MTRMFG
Motor manufacturer
KSB-Motor
KSB-Motor
EFFCLS
Efficiency class
IE3 (Premium)
IE3 (Premium)
RTDPWR
Rated power
30 kW
30 kW
MTRMTRL
Material motor housing
Aluminium
Aluminium
MTRSRSTYP
Type series motor manufacturer
KWB
KWB
EXTSHFT
Extended shaft
No
No
PHASE
Mains type Motor
3 Phase
3 Phase
VLTG
Rated voltage
400
MTRMATNO
Motor SAP material number
1583917
1583917
CPLNGTYP
Coupling type
Rotex ZS-DKM-SH
Rotex ZS-DKM-SH
CPLNGSIZE
Coupling size
42/100
42/100
BSPLTTYP
Baseplate type
UP
BSPLTSIZE
Baseplate size
7A
7A
SPPRTFT
Support foot
A 110 x 105
A 110 x 105
PMPDRV
Pumpdrive
Without
Without
ELECNN
Electric connection
DELTA
DELTA
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求