Catalog navigation
CAD model selection
Selectable products: 41
HELP_VARIABLE
Company
KSB
Description
Etanorm V Dry - Vertical low-pressure pump
Bill of material
ETNV 080-065-160 Dry
CMPSIZE
Component size
BRGCKTSIZE
Bearing bracket
PRDCPT
Design concept
INSTTYP
Installation type
CNNSTDDIMDN1
Dimension standard - suction flange
CNNSTDDRLDN1
Drilling standard - suction flange
NMNLPRDRLPN1
Nominal pressure - suction flange drilling
NMNLPRDIMPN1
Nominal pressure - suction flange dimension
FLNGSIZEDN1
Nominal diameter - suction flange
CNNSTDDIMDN2
Dimension standard - discharge flange
CNNSTDDRLDN2
Drilling standard - discharge flange
NMNLPRDRLPN2
Nominal pressure - discharge flange drilling
NMNLPRDIMPN2
Nominal pressure - discharge flange dimension
FLNGSIZEDN2
Nominal diameter - discharge flange
CNNSTDDIMDN3
Dimension standard - discharge flange
CNNSTDDRLDN3
Drilling standard - discharge flange
NMNLPRDRLPN3
Nominal pressure - discharge flange drilling
NMNLPRDIMPN3
Nominal pressure - discharge flange dimension
FLNGSIZEDN3
Nominal diameter - discharge flange
IMMRSNDPTH
Immersion depth
DSCHRG
Type of discharge elbow
IE
Drive standard
MTRPRTCN
Type of motor enclosure
RTDFRQ
Rated frequency
MTRPOLE
Number of motor poles
MTRSIZE
Motor size
MTRCNSTR
Motor construction type
MTRTMPCLS
Temperature class motor
PRTCNTYP
Type of explosion protection
MTRMFG
Motor manufacturer
EFFCLS
Efficiency class
RTDPWR
Rated power
MTRMTRL
Motor material housing
MTRSRSTYP
Type series motor manufacturer
EXTSHFT
Extended shaft
PHASE
Mains type Motor
MTRMATNO
Motor SAP material number
PMPDRV
Pump drive
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models