Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
TOYO
Description
ETB5-42M - Belt Drive
Bill of material
ETB5-X32-50-BW-42M-C3
MODEL
Model
ETB5
BT
Belt Type
Belt
LEAD
Lead
32 mm
S
Stroke
mm
POS
Position
mm
Enter value for POS
Position
mm
cm
inch
ft
MP
Motor Position
HS
Home Sensor
LS
Limit Sensor
PIN
Pin
NOTE
Note of Motor size
Motor length will be varied upon motor brand, please refer to the catalogue for detailed specification.
L
Length of Actuator
269 mm
KG
2.1 kg
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
2D
Download CAD models