Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
TOYO
Description
ETB6-100W - Belt Drive
Bill of material
ETB6-X40-100-BW-M10-C3-M5
MODEL
Model
ETB6
BT
Belt Type
Belt
LEAD
Lead
40 mm
S
Stroke
mm
POS
Position
mm
Enter value for POS
Position
mm
cm
inch
ft
MP
Motor Position
MB
Motor Brand
HS
Home Sensor
LS
Limit Sensor
INH
Installation Hole
PIN
Pin
NOTE
Note of Motor size
Motor length will be varied upon motor brand, please refer to the catalogue for detailed specification.
L
Length of Actuator
360 mm
KG
2.5 kg
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
2D
Download CAD models