You can submit your suggestions via feedback or contact the online customer service, we will improve them as soon as possible:
Support
OK
??
-
註冊
登錄
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
日本語
中文
中文 (繁體)
日本語
ETH17M-L5-800-M-M40-C3-
TOYO
ETH series-Standard ball screw actuator
ETH17M
Powered by
CAD模型選擇
{toyo/standard_ball_screw_actuator/eth17m/eth17m_400_asmtab.prj},{NB=ETH17M-L5-800-M-M40-C3-(0)},{MODEL=ETH17M},{BSB=T-Standard MIT},{BSL=5},{S=800},{POS=0},{MP=M},{MB=M40},{BR=},{HS=C},{LS=3},{PIN=},{NP=},{NOTE=Motor length will be varied upon motor brand, please refer to the catalogue for detailed specification.},{PPATH=assemblies/eth17m_400_asmtpl.prj},{DIST=7}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 1
HELP_VARIABLE
Company
TOYO
Description
ETH17M-400W - Ball Screw Drive
Bill of material
ETH17M-L5-800-M-M40-C3-
MODEL
Model
ETH17M
BSB
Ball Screw Brand
T-Standard MIT
BSL
Ball Screw Lead
5mm
10mm
20mm
32mm
5mm
10mm
20mm
32mm
mm
S
Stroke
mm
Enter value for S
Stroke
mm
cm
inch
ft
確定
POS
Position
mm
Enter value for POS
Position
mm
cm
inch
ft
確定
MP
Motor Position
M: Motor built-in
BC: Motor Exposed
BM: Motor On Lower Side
BR: Motor On Right Side
BL: Motor On Left Side
M: Motor built-in
BC: Motor Exposed
BM: Motor On Lower Side
BR: Motor On Right Side
BL: Motor On Left Side
MB
Motor Brand
M40: Mitsubishi 400W
P40: Panasonic 400W
Y40: Yaskawa 400W
T40: Delta 400W
M40: Mitsubishi 400W
P40: Panasonic 400W
Y40: Yaskawa 400W
T40: Delta 400W
BR
Motor Brake
Blank: Without Brake
B: With Brake
Blank: Without Brake
B: With Brake
HS
Home Sensor
C: Out Side - Motor Side
D: Out Side - Opposite Motor Side
E: No Sensor
C: Out Side - Motor Side
D: Out Side - Opposite Motor Side
E: No Sensor
LS
Limit Sensor
3: Out Side - 1 Pc
4: Out Side - 2 Pc
5: No Sensor
3: Out Side - 1 Pc
4: Out Side - 2 Pc
5: No Sensor
PIN
Pin
Blank
P: PIN
Blank
P: PIN
NP
Nozzle Position
Blank: Without Nozzle
NR:Nozzle in Right
NL:Nozzle in Left
Blank: Without Nozzle
NR:Nozzle in Right
NL:Nozzle in Left
NOTE
Note of Motor size
Motor length will be varied upon motor brand, please refer to the catalogue for detailed specification.
L
Length of Actuator
1396
mm
A
200
mm
M
4
unit
N
12
unit
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求