Catalog navigation
CAD model selection
Selectable products: 7
HELP_VARIABLE
Company
Elesa+Ganter
Description
ETK. - Steering three-arm handwheel with revolving handles
Bill of material
Steering three-arm handwheel with revolving handles ETK.400+I.631 A-20-C2
PARTNUMBER
Code
DESCRIPTION
Description
DIM01
D
400 mm
DIM02
d H7
20 mm
DIM03
L
54 mm
DIM04
B
28 mm
DIM05
d1
35 mm
DIM06
d2
33 mm
DIM07
d4
80 mm
DIM08
d5
70 mm
DIM09
h
38 mm
DIM10
h1
14 mm
DIM11
l
12 mm
DIM12
H
65 mm
DIM13
R
178 mm
DIM14
C
320 Nm
DIM15
L
18 J
WEIGHT
Weight
980 g
INFOEG
Product details
Product details
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    Elesa+Ganter
    VDS. - Solid handwheels
    Elesa+Ganter
    EYK. - Steering three-arms handwheel with revolving handles
    Elesa+Ganter
    MT. - Crank handles
    Elesa+Ganter
    EMW+IR - Monospoke handwheel with fold-away handle
    HPC
    HLUss - Steering wheel - 316 stainless steel
    Elesa+Ganter
    ZCR-T - Racks
    Fabory
    DIN 912 - Hexagon socket head cap screws
    Elesa+Ganter
    EMW+IEL - Monospoke handwheel with revolving handle
Previews
3D
Dimension
2D
Download CAD models