Catalog navigation
CAD model selection
Selectable products: 15
HELP_VARIABLE
Company
Miki Pulley Group
Description
ETP TECHNO (T model)
Bill of material
ETP-T-35
TYPE
Type
D
Selection for D dimension
mm
CNSORDERNO
Order Number
DEL
Delivery
-
MPT
Maximum permissible torque
N.m
MPTF
Maximum permissible thrust force
N
MPRL
Maximum permissible radial load
N
SPS
Surface pressure on shaft side
90 N/mm^2
SPH
Surface pressure on hub side
70 N/mm^2
PMI
Polar moment of inertia
kg.m^2
G
Mass
kg
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models