您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
註冊
登錄
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
日本語
한국어
中文
中文 (繁體)
English
QA認證資訊
目錄: CKD
Created: 08.04.2013
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
CKD
ETS-13-05005-EM2NNNNN
CKD
Electric actuators
Motorless
ETS
Powered by
CAD模型選擇
{ckd_cn/electric_actuator/motor_less/slider_type_ets_series/ets_13_asmtab.prj},{NB=ETS-13-05005-EM2NNNNN(0)},{MODEL=ETS},{A=13},{B=05},{C=005},{POS=0},{D=E},{E=M},{F=2},{G=N},{H=N},{I=N},{J=N},{K=N},{INFOTEXT=Product Info},{PPATH=../../ets_series/ets_13/assemblies/ets_13_asmtpl.prj}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 1
HELP_VARIABLE
Company
CKD
Description
ETS-13
Bill of material
ETS-13-05005-EM2NNNNN
MODEL
Model no.
ETS
A
Body size
13
B
Screw lead
05 : 5 mm
10 : 10 mm
16 : 16 mm
20 : 20 mm
05 : 5 mm
10 : 10 mm
16 : 16 mm
20 : 20 mm
C
Stroke length
005 : 50 mm
010 : 100 mm
015 : 150 mm
020 : 200 mm
025 : 250 mm
030 : 300 mm
035 : 350 mm
040 : 400 mm
045 : 450 mm
050 : 500 mm
055 : 550 mm
060 : 600 mm
065 : 650 mm
070 : 700 mm
075 : 750 mm
080 : 800 mm
085 : 850 mm
090 : 900 mm
095 : 950 mm
100 : 1000 mm
105 : 1050 mm
005 : 50 mm
010 : 100 mm
015 : 150 mm
020 : 200 mm
025 : 250 mm
030 : 300 mm
035 : 350 mm
040 : 400 mm
045 : 450 mm
050 : 500 mm
055 : 550 mm
060 : 600 mm
065 : 650 mm
070 : 700 mm
075 : 750 mm
080 : 800 mm
085 : 850 mm
090 : 900 mm
095 : 950 mm
100 : 1000 mm
105 : 1050 mm
POS
mm
Enter value for POS
mm
cm
inch
ft
確定
D
Motor mounting method
E : Direct mounting
D : Bottom mounting
R : Right mounting
L : Left mounting
B : Built-in
E : Direct mounting
D : Bottom mounting
R : Right mounting
L : Left mounting
B : Built-in
E
Motor manufacturer for installation
M : MITSUBISHI
Y : YASUKAWA DENKI
P : PANASONIC
F : FANUC
A : Oriental motor
B : Minebea Mitsumi
C : Dyadic
M : MITSUBISHI
Y : YASUKAWA DENKI
P : PANASONIC
F : FANUC
A : Oriental motor
B : Minebea Mitsumi
C : Dyadic
F
Motor size
2 : 200 W
4 : 400 W
2 : 200 W
4 : 400 W
G
Brake
N : None
N : None
H
Origin sensor
N : None
A : Inside motor side
B : Inside motor opposite side
C : Outside motor side
D : Outside motor opposite side
N : None
A : Inside motor side
B : Inside motor opposite side
C : Outside motor side
D : Outside motor opposite side
I
Limit Sensor
N : None
N : None
J
Option 1
N : Body mounting direction standard/without grease nipple
R : Grease nipple right
L : Grease nipple left
N : Body mounting direction standard/without grease nipple
R : Grease nipple right
L : Grease nipple left
K
Option 2
N : Without positioning pin hole
P : With positioning pin hole
N : Without positioning pin hole
P : With positioning pin hole
INFOTEXT
Product Info
Product Info
L
275.500
mm
AA
200.000
mm
M
0.000
N
4.000
P
200.000
mm
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求