Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
CKD
Description
ETV-10
Bill of material
ETV-10-32010-RM1XNNNN
MODEL
Model no.
ETV
A
Body size
10
B
Lead
C
Stroke length
POS
Position
mm
Enter value for POS
Position
mm
cm
inch
ft
D
Motor installation methods
E
Installation motor specifications
F
Motor size
G
Belt type
H
Origin sensor
I
Limit sensor
J
Option 1
K
Option 2
INFOTEXT
Product Info
Product Info
L
410 mm
AA
A
200 mm
M
0
N
4
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models