Catalog navigation
CAD model selection
Selectable products: 7
HELP_VARIABLE
Company
Elesa
Description
ETW.375+IR - ELESA-Spoked handwheel with fold-away handle
Bill of material
Spoked handwheel with fold-away handle ETW.375+IR A-20-C2 (2)
CODE
Code
DESCRIPTION
Description
POS
Position
DIM01
D
375 mm
DIM02
d H7
20 mm
DIM03
L
86 mm
DIM04
B
38 mm
DIM05
d1
35 mm
DIM06
d2
33 mm
DIM07
d4
80 mm
DIM08
d5
70 mm
DIM09
h
38 mm
DIM10
h1
14 mm
DIM11
H
90 mm
DIM12
R
160 mm
DIM13
C
380 Nm
DIM14
L
55 J
WEIGHT
Weight
1350 g
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models