您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
註冊
登錄
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
italiano
English (United States)
QA認證資訊
目錄: PlaSteel
Created: 19.08.2015
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
PlaSteel
EURO08-346x446 27 36 /1730 36 /1730 36 /1730 36 /1730 76
PlaSteel
Tecnostar
Configuration
euro_08
Powered by
CAD模型選擇
{ranco/tecnostar/configurazioni/euro_08/euro_08_asmtab.prj},{NB=EURO08-346x446_27_36 /1730_36 /1730_36 /1730_36 /1730_76},{BCOD=346},{LCOD=446},{PF45=27},{SXPF45=27},{S601=36},{MATS601=1730},{S501=36},{MATS501=1730},{S502=36},{MATS502=1730},{S602=36},{MATS602=1730},{SXS50=36,46,56,66,76,86,96,116},{SXS60=36,46,56,66,76,86,96,116},{MATS50X=1730,2311},{MATS60X=1730,2311},{D70=76},{SXD70=76,96,116},{DH7=42.000},{DF=17.000},{B=346.000},{L=446.000},{BPD15=396.000},{BD70=62.000},{BT=218.000},{ST80=17.000},{ST85=22.000},{MATPD15=1730},{MATD70=1730},{MATT80=1730},{MATT85=1730},{PPATH=euro_08_asmtpl.prj}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 36
HELP_VARIABLE
Company
PlaSteel
Description
EURO_08 - Flush mould base european standard type 8
Bill of material
EURO08-346x446_27_36 /1730_36 /1730_36 /1730_36 /1730_76
SERIE
346x446
346x446
PF45
PD15 heigth
27
27
mm
S601
S60 heigth injection side
36
46
56
66
76
86
96
116
36
46
56
66
76
86
96
116
mm
MATS601
S60 material injection side
1730
2311
1730
2311
mm
S501
S50 heigth injection side
36
46
56
66
76
86
96
116
36
46
56
66
76
86
96
116
mm
MATS501
S50 material injection side
1730
2311
1730
2311
S502
S50 heigth extraction side
36
46
56
66
76
86
96
116
36
46
56
66
76
86
96
116
mm
MATS502
S50 material extraction side
1730
2311
1730
2311
S602
Spessore S60 lato estrazione
36
46
56
66
76
86
96
116
36
46
56
66
76
86
96
116
mm
MATS602
Materiale S60 lato estrazione
1730
2311
1730
2311
D70
D70 heigth
76
96
116
76
96
116
mm
DH7
D in H7
42.000
42.000
mm
DF
D screws
17.000
17.000
mm
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求