Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
EUX81 - Keyless expansion sleeve/with axial compression type/with centering function
Bill of material
EUX81-d5
CODE
代码
EUX81
TYPE
type
with axial compression type/with centering function
MAT
Material
Aluminum Alloy
SUR
Surface Preparation
Clear Anodizing
DD
d
mm
D
19 mm
B
7.5 mm
PCD
P.C.D
11.1 mm
L
15.5 mm
L1
6.5 mm
L2
9.0 mm
L3
13 mm
GG
Specifications (DIN912-12.9 locking screw)
M2.5*12
NUM
Number (DIN912-12.9 locking screw)
4 pcs
TS
Locking torque (DIN912-12.9 locking screw)
1.3 NM
YQ
Axial contact surface pressure
120 N/mm^2
YQ1
Hub contact surface pressure
34 N/mm^2
TOR
Maximum Allowable Torque
2.60 kN
LOAD
Allowable Axial Load
1.00 kN
LINK
Website Link
Website Link
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models