Catalog navigation
CAD model selection
Selectable products: 4
HELP_VARIABLE
Company
Evan Industrial Hardware
Description
EV153-02 - Mushroom Revolving Handles
Bill of material
EV153-02000035
CNSORDERNO
SKU
A
45 mm
B
mm
C
C-6g
D
mm
E
17 mm
F
5 mm
G
G Type
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    FREEBEAR corporation
    C-8HBV2
Previews
3D
Dimension
2D
Download CAD models