Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
Evan Industrial Hardware
Description
EV195-27 - Quarter Turn Lock Type21
Bill of material
EV195-27000876
CNSORDERNO
SKU
A
a
28
B
b
18.0 mm
C
c
30.8 mm
MATERIAL
Material
316 Stainless Steel
D
d
Square Female 8mm
E
e
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models