Catalog navigation
CADモデル選択
選択可能な製品数: 1
HELP_VARIABLE
Company
ifm electronic
Description
EVC002 - Connection cables with socket
Bill of material
EVC002
PRODUKTFOTO
Produktfoto
DESCRIPTIONSHORT
Kurzbeschreibung
EVC002: Connecting cable with socket; Operating voltage < 250 V AC; 5 m; PUR; ho
DESCLONG
Long Description
Connecting cable with socket; Operating voltage < 250 V AC; 5 m; PUR; housing materials housing: TPU orange; Sealing: FKM; IP 65; IP 67; IP 68; IP 69K; Free from silicone yes; Halogen-free yes; Gold-plated contacts yes
BN
Bestellnummer
EVC002
MANUNAME
Manufacturer Name
ifm electronic gmbh
DATASHEET
data sheet
data sheet
MANUTYPEDESC
Manufacturer Type Description
ADOGH040MSS0005H04
ERPGRSUPPLIER
ERP Group Supplier
L1
DELTIME
Delivery Time
2.0
ARTICLE_STATUS
false
ORDERUNIT
Order Unit
PCE
CONTENTUNIT
Content Unit
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
1
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1
追加の情報
おすすめ
類似パーツ
関連機器
追加資料
Catalog Vendor Locations
おすすめ情報がありません
プレビュー
3D
情報
2D
ダウンロード(CADデータ)