Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
ifm_electronic
Description
EVC008 - Connection cables with socket
Bill of material
EVC008
PRODUKTFOTO
Produktfoto
DESCRIPTIONSHORT
Kurzbeschreibung
EVC008: Connecting cable with socket; PNP; 5 m; PUR; housing materials housing:
DESCLONG
Long Description
Connecting cable with socket; PNP; 5 m; PUR; housing materials housing: TPU black transparent; Sealing: FKM; IP 65; IP 67; IP 68; IP 69K; Free from silicone yes; Halogen-free yes; Gold-plated contacts yes
BN
Bestellnummer
EVC008
MANUNAME
Manufacturer Name
ifm electronic gmbh
DATASHEET
data sheet
data sheet
MANUTYPEDESC
Manufacturer Type Description
ADOAH043MSS0005H04
ERPGRSUPPLIER
ERP Group Supplier
L1
DELTIME
Delivery Time
2.0
ARTICLE_STATUS
false
ORDERUNIT
Order Unit
PCE
CONTENTUNIT
Content Unit
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
1
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    ifm_electronic
    O6H202 - Small rectangular design O6
    ifm_electronic
    EBC024 - splitter boxes
    ifm_electronic
    ENC04A - Connection cables with socket
    ifm_electronic
    EVC01E - PNP/NPN inverter modules
Previews
3D
Dimension
2D
Download CAD models