Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
EVD01_21_T5 - Trapezoidal tooth synchronous wheel idler ??¨¨ T5 type
Bill of material
EVD01-18-T5100
CODE
Code
TYPE
Type
PLT
Pulley type
T5
TOP
Pitch
5.0
ONM
Ontology Pulley Material
Aluminum Alloy
FLM
Flange Material
Aluminum Alloy
BEM
Bearing Material
Steel
ONSUR
Ontology Surface
Natural anodizing
FLSUR
Surface Treatment Of Flange
Natural anodizing
NUT
Number of teeth
PLT1
Pulley type
PD
P.D.
28.65 mm
OD
O.D.
27.80 mm
F
33 mm
E
22 mm
A
11 mm
W
16 mm
S
mm
DDHH
dh
mm
ZXXH
Bearing Model x Quantity
DD
d
mm
D
19 mm
B
mm
ZZWCDE
Change flange
ZZFC
Cutting flange
FC
ZZZC
The synchronous wheel bearing is replaced by an imported brand.
ZZPA
Change the tolerance accuracy level of a, w and f values.
LINK
Website
Website Connection
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
Previews
3D
Dimension
2D
Download CAD models