Catalog navigation
CAD model selection
Selectable products: 84
HELP_VARIABLE
Company
Elesa+Ganter
Description
EVH - Tubular handles
Bill of material
Tubular handles EVH.700-EP-C17
PARTNUMBER
Code
DESCRIPTION
Description
DIM01
d3
25 mm
DIM02
f±1
mm
DIM03
L
mm
DIM04
d
10.5 mm
DIM05
d4
35 mm
DIM06
h
74 mm
DIM07
h1
57.5 mm
DIM08
h2
mm
DIM09
h4
15 mm
DIM10
l1
mm
DIM11
l3
16.4 mm
DIM12
d2
4 mm
DIM13
C
42.5 mm
DIM14
x
35 mm
DIM15
F2
N
DIM16
F2
N
WEIGHT
Weight
g
INFOEG
Product details
Product details
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models