Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Conveyer & Caster
Description
Evolution (to 1400 lb/ea)
Bill of material
6.08579.9PC
PN
Part Number
6.08579.9PC
SER
Series
Evolution Casters
MO
Mounting Options
SIZE
Plate Size
6-1/4" x 4-1/2"
D
Wheel Diameter
8 Inch
W
Tread Width
2 Inch
TT
Wheel Type
WB
Wheel Bearing
CAP
Capacity Each
1500 Pounds
H
Load Height
10 1/4 Inch
R
Swivel Radius
6 1/4 Inch
WEIGHT
Weight
11 7/8 Pounds
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models