Catalog navigation
CAD model selection
Selectable products: 4
HELP_VARIABLE
Company
WISKA
Description
EVPS-L - Pressure compensation unit long, VentPLUG, plastic, metric
Bill of material
WISKA EVPS-L 40 10106594
CNSORDERNO
WISKA Order-No.
TYP
WISKA Type
RAL
RAL Colour
D
Connection thread size
mm
TL
Total length
mm
L
Screw-in thread length
mm
SW
Key width
mm
E1
Width across corners
mm
CNSMAT
material
Cable gland: PA / sealing gasket: TPE / membrane: ePTFE
SGE
Protection class to EN 60 529
IP68 / IP69
AF
Airflow at 70mbar
l/h
NOTE1
Remarks 1
ETEMP
Temperature range
-40°C to 100°C
CNSQUANTITY
Packing unit
10 VPE
INFO
Website
HTML
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models