Catalog navigation
CAD model selection
Selectable products: 24
HELP_VARIABLE
Company
WISKA
Description
EVS - Stop ends, EVS, polystyrene, metric
Bill of material
WISKA EVS 25 RAL 9005 10062501
CNSORDERNO
WISKA Order-No.
TYP
WISKA Type
RAL
RAL Colour
D
Connection thread size
mm
TL
Total length
mm
L
Screw-in thread length
mm
E1
Width across corners
CNSMAT
material
PS, impact resistant
SGE
Protection class to EN 60 529
IP56
ETEMP
Temperature range
-20°C to 60°C
CNSQUANTITY
Packing unit
VPE
WEIGHT
Weight
kg
INFO
Website
HTML
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    WISKA
    EMUG - Locknuts, EMUG, metric
    WISKA
    ESKV - SPRINT cable glands, ESKV, metric, EN 62444
    WISKA
    EVSG - Stop ends, EVSG, metric
    WISKA
    VSG - Stop ends, VSG, PG
    WISKA
    EVSF - Stop ends flame-retardant, EVSF, metric
    WISKA
    ESKE/1-i - SPRINT ATEX cable glands, metric, for intrinsic safety
    HARTING
    Acces. Blanking Piece M40 x 1,5
    ETA
    Single blank door - Box with single blank door
    FIBRO
    201.39. - Fine blanking die set
    LAPP
    SKINDICHT® BLK-GL-M - Blind plugs plastic with GF
    LAPP
    SKINDICHT® KU-M - Reducer plastic
    Berger Tools
    GN950.1 - Handwheels without keyway, without handle
    Flexa
    STK-M - Blind plug especially for plastic threads
    Hugro
    Polystyrol Blindstopfen - Polystyrol
Previews
3D
Dimension
2D
Download CAD models