Catalog navigation
CAD model selection
Selectable products: 14
HELP_VARIABLE
Company
Elesa
Description
EWP. - ELESA-Guard wing handles
Bill of material
Guard wing handles EWP.110-EH-C6
CODE
Code
DESCRIPTION
Description
DIM01
L
114 mm
DIM02
f
93.5±0.5 mm
DIM03
d
6.5 mm
DIM04
s
mm
DIM05
h
33 mm
DIM06
h1
7 mm
DIM07
h2
11 mm
DIM08
C
35 mm
DIM09
I
19 mm
DIM10
I1
74 mm
DIM11
I2
9.5 mm
DIM12
F1
90 N
WEIGHT
Weight
26 g
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models