Catalog navigation
CAD model selection
Selectable products: 7
HELP_VARIABLE
Company
WISKA
Description
EX-EMVS-LT - EX-EMVS LT, LowTemp
Bill of material
WISKA EX-EMVS 20 LT 10109792
CNSORDERNO
WISKA Order-No.
TYP
WISKA Type
D
Connection thread size
mm
TL
Total length
L
Screw-in thread length
mm
SW1
Key width
mm
E1
Width across corners
mm
CNSMAT
material
Screw: brass nickel-plated / sealing gasket: EPDM
SGE
Protection class to EN 60 529
IP66 / IP68
EX
Type for Protection
Ex e / Ex tb
BS
Certificate
IECEx / ATEX / PESO (P426233/6)
ETEMP
Temperature range
-60°C to 120°C
CNSQUANTITY
Packing unit
VPE
INFO
Website
HTML
WEIGHT
Weight
kg
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models