Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
IMI Norgren
Description
EXCELON 84 Boxed set BOM - Excelon Plus Modular System
Bill of material
BL84-381A
CNSORDERNO
Order number
BL84-381A
BPS
Port Size
BTH
Thread form
BDR
Drain
BBW
Bowl
BTYP
Lubricator
BG
Gauge
BSW
Shut-off Valve
MD
Medium
Compressed air only
MSP
Max. supply pressure
Metal bowl: 20 bar (290 psi)
OPS
Outlet pressure ranges
0.3 ... 10 Bar (4 ... 145 psi)
FE
Filter element
40 µm
PSV
Port Size
3/8 PTF
GS
Gauge
Integrated as standard
DT
Diaphragm Type
Relieving
D
Drain
Manual
ADO
Automatic drain operating conditions (float operated)
-
AM
Ambient/Media temperature
Metal bowl: -20 ... +65°C (-4 ... +149°F)
AS
Air supply information
Air supply must be dry enough to avoid ice formation at temperatures below +2°C (+35°F)
MATB
Material for Body
Die cast aluminium
MATBC
Material for Body covers
ABS
MATBO
Material for Bonnet
Acetal
MATV
Material for Valve
PP with Geolast seals
MATBW
Material for Bowl
Metal Bowl: Die cast Aluminium with PA liquid level indicator lens
MATF
Material for Filter element
sintered PP
MATE
Material for elastomers
NBR
MATO
Material for Bowl ‘o’-ring
Chloroprene
INFOWWW
Range Information and Datasheets
Range Information
TECHWWW
Technical Document - Addition of Installation and Maintenance
Product Datasheet (PDF)
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
Download CAD models