Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
IMI Norgren
Description
Excelon Plus 82 Boxed set BOM - Excelon Plus Modular System
Bill of material
BL82-281A
CNSORDERNO
Order number
BL82-281A
BPS
Port Size
BTH
Thread form
BDR
Drain
BBW
Bowl
BTYP
Lubricator
BSW
Shut-off Valve
MD
Medium
Compressed air only
MSP
Max. supply pressure
Metal bowl: 17 bar (246 psi)
OPS
Outlet pressure ranges
0.3 ... 10 Bar (4 ... 145 psi)
FE
Filter element
40 µm
PSV
Port Size
1/4 PTF
GS
Gauge
Integrated as standard
DT
Diaphragm Type
Relieving
D
Drain
Manual
ADO
Automatic drain operating conditions (float operated)
-
AM
Ambient/Media temperature
Metal bowl: -20 ... +65°C (-4 ... +149°F)
AS
Air supply information
Air supply must be dry enough to avoid ice formation at temperatures below +2°C (+35°F)
MATB
Material for Body
Die cast aluminium
MATBC
Material for Body covers
ABS
MATBO
Material for Bonnet
Acetal
MATV
Material for Valve
PP
MATBW
Material for Bowl
Metal Bowl: die cast zinc Liquid level indicator lens, PA
MATF
Material for Filter element
sintered PP
MATE
Material for elastomers
NBR
MATO
Material for Bowl ‘o’-ring
Chloroprene
INFOWWW
Information on the Excelon Plus series
Excelon Plus
TECHWWW
Technical Document - Addition of Installation and Maintenance
Product Datasheet (PDF)
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
Download CAD models