Catalog navigation
CAD model selection
Selectable products: 13
HELP_VARIABLE
Company
Schiedel
Description
Exhaust Terminal (Horizontal) - IC5K50
Bill of material
Exh.horiz.term. 300/-/0,6/316/BA/ACCESS
MAT
Material
EAN
EAN/UPC-Code
SYS
System
ACCESS
SAP
Shorttext
LODDEST
LOD Destination
LODLEVEL
LOD Level
INT
int Ø
mm
EXT
ext Ø
mm
A
mm
B
mm
W1
90 °
ML
Material/Liner
316
SL
Surface liner
BA
WG
Weight
kg
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    Schiedel
    Pipe 250mm - IC5K50
    Schiedel
    Bend 90° - IC5K50
    Schiedel
    Bend 30° - IC5K50
    Schiedel
    Bend 15° - IC5K50
    Schiedel
    Terminal Section - IC5K50
    Schiedel
    Pipe 500mm - IC5K50
    Schiedel
    Top plate - ICS 50
    Schiedel
    Tee plug with drain - ICS 50
    Schiedel
    Appliance Connector Plain - ICS 50
    Schiedel
    Base Support Plate with drain - ICS 50
    Schiedel
    Exhaust Terminal (Vertical) - IC5K50
    Schiedel
    Pipe 1000mm - IC5K50
    Schiedel
    Tee 90° - IC5K50
    Schiedel
    Pipe 200mm - IC5K50
Previews
3D
Dimension
2D
Download CAD models