Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
Cooper Crouse-Hinds EU
Description
EXKO 7317 (630) - Ex-Safety Switch 630 A for Zone 1/21
Bill of material
EXKO731713V0001
IDNR
Article number
LOD
Level of Detail
POL
Pole Configuration
3-pole
NT
Description
Ex-Safety Switch 630 A for Zone 1/21
T1
Marking accd. to 2014/34/EU
<Ex> II 2 G Ex de IIC T6,T5 oder T4 / <Ex> II 2 D IP66 T80 °C/T95 °C
T2
EC-Type Examination Certificate
PTB 99 ATEX 1057
T3
IECEx Certificate of Conformity
IECEx PTB 12.0026
T4
Permissible ambient temperature
-20 °C bis 40 °C
T5
Rated voltage
bis max. 690 V
T6
Rated current
max. 630 A
T7
Rated making / Rated breaking capacity AC3 accd. EN 60947-3
Bemessungsein-/ Ausschaltvermögen AC3 gemäß EN 60947-3: Ue 230 V / Ie 630 A / Ue 400 V / Ie 630 A / Ue 500 V / Ie 630 A / Ue 690 V / Ie 630 A
T8
Version
T9
-
-
T10
Degree of protection accd. to EN 60529
IP54 (optional IP65)
T11
No. cable glands/ thread
4 x M80 cable gland ADE 1F, 1 x M25 cable gland
T12
Connecting terminals main contact
6 x 240 mm²/2 x 120 mm²
T13
Enclosure material
Aluminium die-cast housing, connection box steel, powder coated
T14
Weight
245 kg
T15
Enclosure colour
Pebble grey (RAL 7032)
T16
Product description
3-pole , Auxiliary contact: 1NO+1NC, 4 x M80 cable gland ADE 1F, 1 x M25 cable gland, direct drilled enclosure
TP
Text for product group
CEAG safety switches EXKO 2247 up to 630 A combines advanced safety with high AC-3 switching capacity and innovative design. Emergency-STOP version accd. EN 60204-1 completes the technical features of this series.
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models