Catalog navigation
CAD model selection
Selectable products: 3
HELP_VARIABLE
Company
Eaton BIM
Description
ExLin 5L-1 NE+ 1/6 M25 - Explosion protected light fitting
Bill of material
ExLin 5L-1 NE+ GCS 750 T1 1/6 M25K
IDNR
Article number
LODDEST
LOD Destination
LODLEVEL
LOD Level
VLM
Version / LED Modules
5L-1
ELF
Emergency light function
NE+ with selfcontained battery
PGCM
Protective glass cover material
G Glass
PCT
Protective cover type
LD
Light distribution
S Standard
CRI
CCT
5000 K
TR
Terminals
T1 Type 2410-4 max 6mm²
TW
Through wiring
1/6
CGT
Cable gland / Thread
M25K M25 plastic glands
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models