Catalog navigation
Wybór modelu CAD
Dostępne producty: 2
HELP_VARIABLE
Company
Eaton BIM
Description
ExLin 5L-2 1/6 M20 - Explosion protected light fitting
Bill of material
ExLin 5L-2 G C S 7 50 T1 1/6 M20M
IDNR
Article number
LODDEST
LOD Destination
LODLEVEL
LOD Level
VLM
Version / LED Modules
5L-2
ELF
Emergency light function
-
PGCM
Protective glass cover material
G Glass
PCT
Protective cover type
C Clear
LD
Light distribution
CRI
7>70
CCT
5000 K
TR
Terminals
T1 Type 2410-4 max 6mm²
TW
Through wiring
1/6
CGT
Cable gland / Thread
M20M M20 metallic glands
Additional Information
Zalecenia
Similar parts
Powiązane wyposażenie
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Wymiar
2D
Pobierz modele CAD