Catalog navigation
CAD模型选择
可提供的产品: 2
HELP_VARIABLE
Company
SCHELL
Description
Exposed shower fitting - VITUS VD-EH-M / u
Bill of material
016130699
SA010ID04
company/name of manufacturer
SCHELL GmbH & Co. KG
SA110ID04
fitting type description
Exposed shower tap VITUS VD-EH-M / u
SA700ID30
product description
SA810ID10
Description text
SA810ID03
purchase order number
SA810ID06
GTIN - number
PP
product preview
LOD
Level of detail
LONGDESC
long text - Click on text for HTML view
Exposed shower tap VITUS VD -EH-M / u Mixed water Manual open/closed actuation. Shower connection at bottom. Scope of delivery Single-lever exposed shower tap Single-lever mixer Single-lever mixing ceramic cartridge with hot water and flow restrictor 2 backflow preventers (EN 1717: EB-type) 2 S-connections and rosettes (depth-adjustable) Technical data Max. operating temperature: 70 °C (80 °C for thermal disinfection) Material: Housing Brass, conform to German drinking water regulations Surface: Chrome Connection: 2x DN 15 G 1/2 AG Outlet: DN 15 G 1/2 AG (bottom) Certificates: PA-IX 38242/IB, ACS, Belgaqua Noise class: I Flow class: B - 016130699
WEB
web link
http://www.schell.eu/deutschland_de/a/016130699
SA700ID04
fitting type
Tapping fitting (e.g. sanitary fittings, outlet fitting, tap valve, mixer taps, two-handle fittings)
SA350ID03
Installation location
warm and cold PWH, PWC drinking water
SA700ID23
Sound insulation class / noise class
sound insulation class 1
SA700ID07
perm. operating temperature
70 °C
SA700ID08
perm. operating pressure
5 bar
SA700ID32
nominal size DN
15
SA700ID34
nominal pressure PN
10
SA700ID35
minimum operarting temperature
10 °C
SA400ID03
Housing material
brass
SA450ID03
Surface
chrome-plated
MPV
Quantity per packaging unit
1 PCE per pack
SA740ID03
standards/rules/approvals
SA010ID02
sheet number of the guideline
17
SA100ID04
fitting type
tapping fitting
SA010ID06
web address of manufacturer
www.schell.eu
附加信息
为你推荐
近似的零部件
相关附件
附加信息
供应商地理位置
没有建议信息
预览
3D
尺寸标注
Characteristics Graph
2D
下载CAD模型