Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
FATH
Description
Extended Base 60 PA for Swivel Feet, Ball Joint 15
Bill of material
098DA060K
PARTNR
Part #
098DA060K
VER
Version
without anti-slip plate
BASE
Base
60
F1
29.5 mm
F2
32.5 mm
F3
33.5 mm
FMAX
Fmax
8800 N
WEIGHT
Weight
24.0 g
CTN
Customs Tariff Number
39269097
ID
ID #
123279
ROHS
Certificate
REACH
Certificate
POP
Certificate
CFM
Certificate
EAN
EAN-Code
4066061048555
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models