Catalog navigation
Wybór modelu CAD
Dostępne producty: 2
HELP_VARIABLE
Firma
FATH
Opis
Extended Base 80 PA for Swivel Feet, Ball Joint 15
Lista materiałowa
098DA080K
PARTNR
Part #
VER
Version
BASE
Base
80
F1
30.5 mm
F2
33.5 mm
F3
34.5 mm
FMAX
Fmax
9800 N
WEIGHT
Weight
g
CTN
Customs Tariff Number
39269097
ID
ID #
ROHS
Certificate
REACH
Certificate
POP
Certificate
CFM
Certificate
Additional Information
Zalecenia
Similar parts
Powiązane wyposażenie
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Wymiar
2D
Pobierz modele CAD