Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
FATH
Description
Extended Pivot Foot, PA / ST Ball Joint 15
Bill of material
9DA040K08040M
PARTNR
Part #
9DA040K08040M
VER
Version
without anti-slip plate
BASE
Base
40
MXL
M x L
M8 x 40 mm
M
Thread
M8 mm
L
40 mm
ANG
Angle
mm
Enter value for ANG
Angle
mm
cm
inch
ft
D
39 mm
F
29.5 mm
SW
14 mm
FMAX
Fmax
3430 N
WEIGHT
Weight
56.0 g
CTN
Customs Tariff Number
73269098
ID
ID #
137374
ROHS
Certificate
REACH
Certificate
POP
Certificate
CFM
Certificate
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
Previews
3D
Dimension
2D
Download CAD models