Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
FATH
Description
Extended Pivot Foot, ZN / ST Ball Joint 15
Bill of material
9DA080ZS16150M
PARTNR
Part #
9DA080ZS16150M
VER
Version
without anti-slip plate
BASE
Base
80
MXL
M x L
M16 x 150 mm
M
Thread
M16 mm
L
150 mm
ANG
Angle
mm
Enter value for ANG
Angle
mm
cm
inch
ft
D
79 mm
F
29.5 mm
SW
17 mm
FMAX
Fmax
14200 N
WEIGHT
Weight
621.0 g
CTN
Customs Tariff Number
73269098
ID
ID #
107841
ROHS
Certificate
REACH
Certificate
POP
Certificate
CFM
Certificate
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models