Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
FATH
Description
Extended Pivot Foot ZN / ST
Bill of material
9AA080ZS20150M
PARTNR
Part #
9AA080ZS20150M
VER
Version
without anti-slip plate
BASE
Base
80
MXL
M x L
M20 x 150 mm
M
Thread
M20 mm
L
150 mm
ANG
Angle
mm
Enter value for ANG
Angle
mm
cm
inch
ft
D
79 mm
F
31 mm
SW
22 mm
FMAX
Fmax
23800 N
WEIGHT
Weight
755.8 g
CTN
Customs Tariff Number
73269098
ID
ID #
111557
ROHS
Certificate
REACH
Certificate
POP
Certificate
CFM
Certificate
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models