Catalog navigation
CAD model selection
Selectable products: 6
HELP_VARIABLE
Company
RK Rose+Krieger
Description
External hinge (plastic) - Accessories
Bill of material
4008540 Aushaenge-Scharnier Kunststoff 40 (Winkel=180)
ARTIKEL
Article description
External hinge (plastic)
TYPE
mm
PPF
Pillar profile
VERS
Version
PT
Door profile
BEST
SW
Swivelling range
A
48 mm
B
mm
B1
mm
C
mm
C1
mm
E
9 mm
F
24 mm
H
28 mm
K
14 mm
M
20 Nm
HINWEISVPE
Refrence to pack quantity
none
CNSMASSEXACT
Weight
kg
CNSSTDDTIME
Standard delivery time of the item after receipt of order
1 Week after receipt of order
INFOWWW
Further information on the website RK Rose + Krieger
Further information on the website RK Rose+Krieger
WARTUNGSINTVALL
Maintenance interval for the item
No Need
WEEE
Registration No. WEEE
DE71223010
ECLASS80
eClass V 8.0
23-36-02-90
WARENNUMMER
Customs tariff number
39269097
ROHSWWW
Certificate ROHS (click me)
REACHWWW
Certificate REACH (click Icon)
ARTIKELHELP
Hilfsvariable für Artikel für NB ohne Leerzeichen
INFOPATHGER
Hilfsvariable URL - Link zur Infoseite RK in deutsch
https://www.rk-rose-krieger.com/fileadmin//catalogue/profiltechnik/bl_aluprofilsystem_de.pdf#page=315
INFOPATHGB
Hilfsvariable URL - Link zur Infoseite RK in englisch
https://www.rk-rose-krieger.com/fileadmin//catalogue/profiltechnik/bl_aluprofilsystem_en.pdf#page=315
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
2D
Download CAD models