Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
WISKA
Description
External mounting - External mounting - COMBI®
Bill of material
10108836
CNSORDERNO
WISKA Order-No.
10108836
TYP
WISKA Type
External mounting - COMBI
CADINFO
CAD-data information
CAD data on request
RAL
RAL colour
RAL 7035
CNSMAT
material
PA
NOTE1
Remarks 1
suitable for COMBI 308, 407, 607, 1010 and 1210
ETEMP
Case hardening temperature
-30°C to 100°C
CNSQUANTITY
Packing unit
2 VPE
INFO
Website
HTML
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Download CAD models
No generation actions are associated with this part