Catalog navigation
CAD model selection
Selectable products: 6
HELP_VARIABLE
Company
SCHUNK
Description
EZN - 3-Finger Centric Gripper - Universal gripper
Bill of material
SCHUNK-37306110 EZN 64-SD
IDNR
ID
TYP
Description
ONLINE
Further product information
To the product page
CALC
Calculation and desing tool gripping
EPLAN
EPLAN Data Portal
HUB
Stroke per finger
ZH
Accessory kit with centering sleeves
HUE
Protection cover (to order optional)
HUBBACKE
Stroke per jaw
mm
GREIFKRAFT
Min./max. gripping force
N
WERKSTUECKGEW
Recommended workpiece weight
kg
FINGERLAENGE
Max. permissible finger length
mm
MASSEFINGER
Max. permissible mass per finger
kg
WIEDERHOLGENAUI
Repeat accuracy
±0.01 mm
SCHLIESSZEIT
Closing/opening time
s
GESCHWINDIGKEIT
Max. speed
80 mm/s
GESCHLEUNIGUNG
Max. acceleration
3000 mm/^2
EIGENMASSE
Weight
kg
UMGEBUNGSTEMPER
Min./max. ambient temperature
5/55 °C
SCHUTZIP
Protection class IP
REGLERELEKTRONI
Controller electronics
external
REGLERTYP
Controller type
ECM-EZN064
NENNSPANNUNG
Nominal voltage
24 V
NENNSTROM
Nominal current
A
STROM
Max. current
4 A
KOMMUNKKATION
Communication interface
See controller ECM
CNSCTN
Customs tariff number
84798997
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
2D
Download CAD models