카탈로그 탐색
CAD모델 선택
사용 가능한 제품: 1
HELP_VARIABLE
Company
MAICO
Description
EZQ 45/4 B - Axial wall fan with square wall plate, DN 450, single-phase ACApplication examples: Production facility, Commercial premises, Garage, Building container, Storage facility
Bill of material
0083.0101
ARTNR
Article number
0083.0101
CTN
Customs Tariff Number
84145925
LODDEST
LOD Destination
LODLEVEL
LOD Level
AD
Article
EZQ 45/4 B
MO
Model
Square wall plate
AFV
Air flow volume
6.650 m³/h
AVN
Air volume nom
4.620
PPN
Pressure pfs, nom
109
RSN
Rotating speed nnom
1.315
RS
Rotating speed
1.413 1/min
IT
Impeller type
axial
SC
Speed controllable
RC
Reversing capacity
TOV
Type of voltage
Alternating current
RV
Rated voltage
230 V
F
Frequency
50 Hz
NO
Nominal output
444 W / in opt. efficiency
IN
Inom
1.9 A / in opt. efficiency
IM
Imax
2.4 A
DOF
Degree of protection
IP 55
IC
Insulation class
B
IS
Installation site
Wall / Ceiling
TOI
Type of installation
Surface-mounted
IP
Installation position
horizontal / vertical
M
Material
Sheet steel, galvanised
W
Weight
19.5 kg
NS
Nominal size
450 mm
WD
Width
630 mm
H
Height
630 mm
D
Depth
299 mm
ATANC
Airstream temperature at IMax
60 °C
ATAIM
Airstream temperature at IMax
-20 °C up to 45 °C °C
PU
Packing unit
1 piece(s)
R
Range
C
GE
GTIN (EAN)
4012799831013
SA700ID17
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
2D
CAD모델 다운로드