Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
CHELIC
Description
EZTB764-A - Belt Drive
Bill of material
EZTB764-A1-550-100-50-M-C-001_(0,0,0)
MODEL
model
EZTB764
C
combination
A-Arm Type
CD
combination direction
SX
X stroke
mm
Enter value for SX
X stroke
mm
cm
inch
ft
POSX
x position
mm
Enter value for POSX
x position
mm
cm
inch
ft
SY
Y stroke
mm
Enter value for SY
Y stroke
mm
cm
inch
ft
POSY
y position
mm
Enter value for POSY
y position
mm
cm
inch
ft
SZ
Z stroke
mm
Enter value for SZ
Z stroke
mm
cm
inch
ft
POSZ
z position
mm
Enter value for POSZ
z position
mm
cm
inch
ft
MB
motor brand
DM
delivery methode
L
length
922.5 mm
A
length
150 mm
M
number of spaces
3
N
number of holes
10
H
613 mm
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models