Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
CHELIC
Description
EZTH440-A - Ball Screw Drive
Bill of material
EZTH440-A1-100-50-M-C-0001
MODEL
EZTH440
C
Combination
A - Arm Type
CD
Combination Direction
SX
X Stroke
mm
Enter value for SX
X Stroke
mm
cm
inch
ft
POSX
X Position
mm
Enter value for POSX
X Position
mm
cm
inch
ft
SY
Y Stroke
mm
Enter value for SY
Y Stroke
mm
cm
inch
ft
POSY
Y Position
mm
Enter value for POSY
Y Position
mm
cm
inch
ft
MB
Motor Brand
DM
Delivery Method
L
Length
480 mm
A
Length
200 mm
M
Number Of Spaces
0
N
Number Of Holes
6
MSX
Maximum Speed X
1000 mm/s
H
Height
433 mm
MSY
Maximum Speed Y
1000 mm/s
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models