Catalog navigation
Selezione modello CAD
Prodotti disponibili: 1
HELP_VARIABLE
Company
CHELIC
Description
EZTH870-G - Ball Screw Drive
Bill of material
EZTH870-G1-100-200-M-C-001
MODEL
EZTH870
C
Combination
G - Gantry
CD
Combination Direction
SX
X Stroke
mm
Inserisci valore per SX
X Stroke
mm
cm
inch
ft
POSX
X Position
mm
Inserisci valore per POSX
X Position
mm
cm
inch
ft
SY
Y Stroke
mm
Inserisci valore per SY
Y Stroke
mm
cm
inch
ft
POSY
Y Position
mm
Inserisci valore per POSY
Y Position
mm
cm
inch
ft
MB
Motor Brand
DM
Delivery Method
L
Length
690 mm
A
Length
100 mm
M
Number Of Spaces
1
N
Number Of Holes
6
MSX
Maximum Speed X
1250 mm/s
H
Height
858 mm
MSY
Maximum Speed Y
1000 mm/s
P
Length
300 mm
B
Length
200 mm
J
Number Of Spaces
0 mm
K
Number Of Holes
4 mm