Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
CHELIC
Description
EZTH876-G - Ball Screw Drive
Bill of material
EZTH876-G1-100-200-50-M-C-001
MODEL
EZTH876
C
Combination
G - Gantry
CD
Combination Direction
SX
X Stroke
mm
Enter value for SX
X Stroke
mm
cm
inch
ft
POSX
X Position
mm
Enter value for POSX
X Position
mm
cm
inch
ft
SY
Y Stroke
mm
Enter value for SY
Y Stroke
mm
cm
inch
ft
POSY
Y Position
mm
Enter value for POSY
Y Position
mm
cm
inch
ft
SZ
Z Stroke
mm
Enter value for SZ
Z Stroke
mm
cm
inch
ft
POSZ
Z Position
mm
Enter value for POSZ
Z Position
mm
cm
inch
ft
MB
Motor Brand
DM
Delivery Method
L
Length
690 mm
A
Length
100 mm
M
Number Of Spaces
1
N
Number Of Holes
6
MSX
Maximum Speed X
1250 mm/s
H
Height
858 mm
MSY
Maximum Speed Y
1000 mm/s
MSZ
Maximum Speed Z
500 mm/s
P
Length
300 mm
B
Length
200 mm
J
Number Of Spaces
0 mm
K
Number Of Holes
4 mm
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models