Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
LEMO
Description
F-1F-HE_PCB - Push-pull connector - Fixed receptacle, nut fixing, for printed circuit (back panel mounting)
Bill of material
HES.1F.308.XLDP
REF
DESC
Fixed receptacle, nut fixing, for printed circuit (back panel mounting)
CONTACT
8 Low Voltage
MINTEMP
-15 °C
MAXTEMP
100 °C
TESTV
Vtest (contact-contact):|A|1300 V (AC), 1840 V (DC)
MAXA
5 A
OPTION
P : Watertight
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
2D
Download CAD models