Catalog navigation
CAD Model seçimi
Uygun ürünler: 1
HELP_VARIABLE
Company
LEMO
Description
F-3F-EH - Push-pull connector - Fixed receptacle, nut fixing (back panel mounting, printed circuit mounting possible)
Bill of material
EHS.3F.322.XLC
REF
EHS.3F.322.XLC
DESC
Fixed receptacle, nut fixing (back panel mounting, printed circuit mounting possible)
CONTACT
22 Low Voltage
MINTEMP
-15 °C
MAXTEMP
200 °C
TESTV
Vtest (contact-contact):|A|1700 V (AC), 2400 V (DC)
MAXA
5,5 A
OPTION
:
Additional Information
öneriler
Similar parts
İlgili ekipmanlar
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
CAD modeli indir