Catalog navigation
CAD model selection
Selectable products: 56
HELP_VARIABLE
Company
Air Logic
Description
F-5100 Series Subminiature Pressure Switch
Bill of material
F510015PTB85.1B
PREVIEW
Preview
PRODUCT_ID
Product ID
MANUFACTURER_PART_NUMBER
Manufacturer Part Number
PRODUCT_NAME
Product Name
PRODUCT_LONG_DESCRIPTION
Product Long Description
Our standard pressure switch line with a variety of electrical ratings available. 15A and .1A are the most common versions and will typically have the shortest lead times. 15A is recommended for direct control of most current drawing devices. The .1A switch selection has gold plated contacts and is recommended for low amperage applications such as PLC and micro controlled interface. Other electrical options are available for specific application requirements Pressure switches apply signal pressure to a diaphragm that is opposed by a spring force. When then pressure signal force is greater than the spring force it reaches its set-point (also called “On” pressure), the internal mechanism moves and changes the electrical state When the switch trips, the normally open circuit closes and the normally closed circuit opens. The switch will remain in this state until the pressure signal drops below its reset point (also called “Off” pressure). The difference between the “On” pressure and the “Off” pressure is defined as the Differential or Hysteresis of the switch. This is an important characteristic for applications such as pressure switch-controlled compressor systems. For instance, the consumption and capacity of the system along with the differential of the switch will determine how often the compressor runs Factory preset options are available. Please contact your salesperson or distributor for specifications and a custom part Adjustments can be made to the switch by removing the round cover and turning the flat head screw. Clockwise adjustments will raise the Set point. Counter clockwise adjustments will lower the setpoint (on pressure). Adjusting preset switches is not recommended. Do not back out the flat head screw above flush with the body
PART_NUMBER_DESCRIPTION
Part Number Description
ADJUSTMENT_RANGE
adjustment range
UL_CSA
ul csa
PORT_TYPE
port type
SWITCH_TYPE
switch type
PERMANENT_1_L
permanent 1 l
MOUNTING_TYPE
mounting type
INCH_METRIC
inch metric
Inch
TYPE
type
F-5100
BARB
barb
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
Download CAD models